Title Information
Product Number: M37546G4HP#U0
Pkg. Name:PWQN0036KA-A
Pkg. Previous Code:36PJW-A
JEITA Standard:P-HWQFN36-6x6-0.50
Pkg. Code: pkg_673
Lead Count: 36
Length: 6 mm
Width: 6 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HWQFN
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details