Title | Information |
---|---|
Product Number: | M37547G2FP#W4 |
Pkg. Name: | PRSP0036GA-B |
Pkg. Previous Code: | 36P2R-D |
JEITA Standard: | P-SSOP36-8.4x15-0.80 |
Pkg. Code: | pkg_453 |
Lead Count: | 36 |
Length: | 15 mm |
Width: | 8 mm |
Thickness: | 2.35 mm |
Pb (Lead) Free: | Yes |