Title | Information |
---|---|
Product Number: | M38507M8A-XXXFP#W1 |
Pkg. Name: | PRSP0042GA-B |
Pkg. Previous Code: | 42P2R-E |
JEITA Standard: | P-SSOP42-8.4x17.5-0.80 |
Pkg. Code: | pkg_456 |
Lead Count: | 42 |
Length: | 18 mm |
Width: | 8 mm |
Thickness: | 2.4 mm |
Pb (Lead) Free: | Yes |