Title | Information |
---|---|
Product Number: | M38504M6A-XXXSP#U1 |
Pkg. Name: | PRDP0042BA-A |
Pkg. Previous Code: | 42P4B |
JEITA Standard: | P-SDIP42-13x36.72-1.78 |
Pkg. Code: | pkg_428 |
Lead Count: | 42 |
Length: | 37 mm |
Width: | 13 mm |
Thickness: | 5.5 mm |
Pb (Lead) Free: | Yes |