Title Information
Product Number: M38039FFLSP#U0
Pkg. Name:PRDP0064BA-A
Pkg. Previous Code:64P4B
JEITA Standard:P-SDIP64-17x56.4-1.78
Pkg. Code: pkg_430
Lead Count: 64
Length: 56 mm
Width: 17 mm
Thickness: 5.08 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SDIP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details