Title Information
Product Number: M306NMMG-XXXGP
Pkg. Name:PLQP0128KB-A
Pkg. Previous Code:128P6Q-A
JEITA Standard:P-LFQFP128-14x20-0.50
Pkg. Code: pkg_502
Lead Count: 128
Length: 20 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details