Title Information
Product Number: 7MP4045S20Z
Pkg. Description: BOARD
Pkg. Code: ZP64
Lead Count: 64
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Box
Qty. per Carrier: 0
Pkg. Type: BOARD
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: BOARD
Peak Reflow Temp: 0
Pb Free Category: e0

More Package Details