Title Information
Product Number: 7M137S55C
Pkg. Description: Obsolete SB58 IDT OBS
Pkg. Code: SB58
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: NA
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 1
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 0
Re-bake Conditions: NA
Peak Reflow Temp: 0

More Package Details