Title Information
Product Number: M37542F4FP#U0
Pkg. Name:PRSP0036GA-A
Pkg. Previous Code:36P2R-A
JEITA Standard:P-SSOP36-8.4x15-0.80
Pkg. Code: pkg_452
Lead Count: 36
Length: 15 mm
Width: 8 mm
Thickness: 2.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SSOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details