Title | Information |
---|---|
Product Number: | 5962-8956806XA |
Pkg. Description: | CDIP 37.20x15.24x2.67 mm 2.54mm Pitch |
Pkg. Code: | CD28 |
Lead Count: | 28 |
Length: | 37.2 mm |
Width: | 15.24 mm |
Thickness: | 2.67 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | NP |
Pb (Lead) Free: | No |
JEDEC Standard: | NA |
Title | Information |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 13 |
Pkg. Type: | CDIP |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | HERMET |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 240 |
Pb Free Category: | e0 |