Title | Information |
---|---|
Product Number: | RA81F5288STGBX#KC0 |
Pkg. Description: | FCCSP 5.10x5.10x0.80 mm 0.40mm Pitch |
Pkg. Code: | AVG118 |
Lead Count: | 118 |
Length: | 5.1 mm |
Width: | 5.1 mm |
Thickness: | 0.8 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | FCCSP |
Qty. per Reel: | 4000 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 2 |
Tape Pocket Pitch: | 8 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e1 SnAgCu |