Title | Information |
---|---|
Product Number: | 74FST3244SO8 |
Pkg. Description: | SOIC 12.80x7.60x2.34 mm 1.27mm Pitch |
Pkg. Code: | PS20 |
Lead Count: | 20 |
Length: | 12.8 mm |
Width: | 7.6 mm |
Thickness: | 2.34 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | 240 |
Pb (Lead) Free: | No |
JEDEC Standard: | MS-013-AC |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | SOIC |
Qty. per Reel: | 1000 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 12 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 225 |
Pb Free Category: | e0 |