Title Information
Product Number: 74FCT299TP
Pkg. Description: PDIP 26.00x7.62x3.30 mm 2.54mm Pitch
Pkg. Code: PD20
Lead Count: 20
Length: 26 mm
Width: 7.62 mm
Thickness: 3.3 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MS-001-AD
Title Information
Carrier Type: Tube
Qty. per Carrier: 18
Pkg. Type: PDIP
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 245
Pb Free Category: e0

More Package Details