Title Information
Product Number: 74FCT162H244CTPV
Pkg. Description: SSOP 15.90x7.50x2.30 mm 0.64mm Pitch
Pkg. Code: PV48
Lead Count: 48
Length: 15.9 mm
Width: 7.5 mm
Thickness: 2.3 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-118-AA
Title Information
Carrier Type: Tube
Qty. per Carrier: 30
Pkg. Type: SSOP
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 225
Pb Free Category: e0

More Package Details