Overview

Description

The U20 USB Network Interface connects to a PL-20 power line (ANSI/CEA-709.2) LON channel through a wall plug coupling circuit/power supply (included). The U20 interface may also be connected directly to 10.8-18VDC power lines without a coupling circuit, or to virtually any powered line with a customer-supplied coupling circuit/power supply.

It connects LNS™-enabled integration and development tools to LON networks and is ideal for industrial control, building automation, process control, home automation, and transportation applications.

A 60cm USB extension cable is included with the U20 interface to allow for easy connection in various laptop and desktop environments.

Features

  • Low-cost USB to LON network interface facilitates integration and development
  • Power line (PL-20 C-Band) LON channel support
  • Highest possible network throughput and performance
  • Rugged design, removable connectors
  • Plug-and-play drivers for Windows XP, 2000, and Server 2003
  • Functions as an LNS™ High Performance Network Interface when used with LNS 3 and LNS Turbo Edition
  • Compatible with OpenLDV™ applications and the LonScanner™ Protocol Analyzer

Specifications

  • Transceiver: PL-20 (ANSI/CEA-709.2 and LonMark standard channel type); EN500651.1C-Band protocol software configurable
  • Network connector: 2.1mm barrel connector with positive tip. Wall plug coupling circuit/power supply included. May be connected directly to 10.8-18VDC power line or to customer-supplied coupling circuit/power supply
  • Operating input voltage and current (U20 Interface)
    • Input voltage: 10.8-18 VDC at 2.1 mm barrel connector; powered line voltage varies with application
    • Input current: 250 mA maximum @ 18VCD
  • USB compatibility
    • Certified USB 2.0 compatible
    • Compatible with USB 1.1 and high-speed USB systems, peripherals and cables
  • LED indicators: Service (amber), Transmit (green), Receive (green)
  • Temperature
    • Operating: 0° to +70°C
    • Non-operating: -20° to +85°C
  • Humidity
    • Operating (non-condensing): 25 to 90% RH @ + 50°C
    • Non-operating (non-condensing): 95% RH @ +70°C
  • Shock and Vibration: ETSI300 019-2-3 T3.2
  • Dimensions: 18.2 mm H x 113.2mm L x 22.4 mm W
  • EMC: FCC Part 15 level B, EN55022 Class B, EN55024, CISPR 22 Class B, VCCI Class B
  • Agency Listings: UL 60950, cUL C22.2 60950-00, TUV EN 60950, CE, C-Tick