Overview

Description

The U60 FT USB network interface module enables a controller or computer to communicate with LON™ and IzoT™ networks via USB. The compact boards include network and USB pin headers that can be easily integrated into any controller or device.

The U60 is an interface to LON/IP-FT and LON-FT and is compatible with OpenLDV 5 and with hosts implementing the LON/IP stack which provides source code for LON/IP and LON compatible protocol stacks.

The interface facilitates communication to everyday devices like pumps, motors, valves, sensors, actuators and lights for process control, building automation, energy management, transportation systems control and telecommunications equipment management.

Tx and Rx signals provide an indication of LON packet transmission and reception and a service signal communicates device status to the host via the USB interface enabling the host controller to provide status indicators. Optional on-board Tx, Rx and service LED indicators are available.

Features

  • USB interface for LON FT networks for any edge server, gateway, controller, or device, including Renesas' SmartServer™ IoT 
  • Compatible with IzoT Net Server, OpenLNS™ Server, LNS™ Server and OpenLDV applications
  • Works with IzoT Net and LNS compatible applications such as the IzoT Commissioning Tool and LonMaker Integration Tool
  • Powered by 5V USB input
  • Source code available as download for a Linux-compatible driver

Specifications

  • Hardware and electrical specifications
    • Renesas FT 6050 Smart Transceiver
    • LON connector: Network pin header
    • Certified USB 2.0 compatible, compatible with USB 1.1 and high-speed USB systems, peripherals and cables; USB 2.0 pin header
    • Indicators (Model 65430R only)
      • LON Tx/Rx LEDs
      • Service LED
    • Operating Input Voltage: 3.3VDC
    • Operating Input Current: 110mA maximum USB power
    • Temperature: -40°C to +70°C (operating and non-operating)
    • Humidity: 10% to 90% RH @ 50°C
  • Software platform
    • LON/IP-FT and LON-FT (TP/FT-10) with a Layer 2 or Layer 5 interface
    • Drivers (free downloads)
      • Linux source code for a U60 network driver
      • Open LDV 5, or newer, driver for Windows
  • Safety and compliance
    • FCC Part 15 Class A compliant; EN55022 Class A and EN55024 compliant; CISPR 24 Class A compliant
    • MET 60950, TUV EN 60950, CE, C-Tick

Documentation

Title Type Date
PDF1.14 MB
Datasheet
PDF1.47 MB
Manual - Development Tools

Design & Development

Software & Tools

Software Downloads

Title Type Date
ZIP637 KB
Software & Tools - Software