Overview

Description

In almost every aspect of our daily lives, we encounter something with a motor. In many of these applications, excessive vibrations are an indication of service required or impending failure. These vibrations can be detected by the information in the motor controller firmware such as current and speed or by the optional MEMS vibration sensor and microphone.

System Benefits:

  • Reality AI vibration detection
    • Trained for ISO 10816 Class I (small machines)
    • Abnormal audio signature detection
  • Preventive maintenance
  • Automated failure detection

Comparison

Applications

Applications

  • Smart civil infrastructure
  • Generators/turbines
  • HVAC
  • Fans

News & Blog Posts

Whole Lotta Shakin’ Goin On Blog Post Apr 27, 2023