The ISL8225MEVAL2Z is a three module six-channel multiphased 90A output demo. This board highlights the simplicity of implementing both the multiphasing and current sharing of parallel modules. This solution requires minimal circuitry and layout complexity but provides phase shifting and accurate current balancing between the modules.

The ISL8225MEVAL3Z evaluation board enables a single output by paralleling two phases to deliver 30A of continuous load current. The ISL8225M step-down power module supports input voltage from 4.5V to 20V and the output voltage ranges from 0.6V to 7.5V. With the single resistor modification, the output voltage can be easily adjusted to different voltages.

The ISL8225MEVAL4Z is designed to be a standard evaluation board such that it provides BNC, jumper and probe connections to make a more thorough evaluation of the power module. The ISL8225M is a true two-channel voltage regulator such that it has independent input supplies. This board allows such connection by separating the input connections. The outputs are also independent and the evaluation board is preset with 1.5V output on channel 1 and 1.2V output on channel two, each channel is capable of 15A of output current.

Features

  • Up to 95% conversion efficiency
  • 1.5% output voltage accuracy
  • 4.5V to 20V input range
  • ISL8225MEVAL2Z
    • Up to 300W output for 3 modules in parallel operation
    • Up to 90A load capability for 3 modules in parallel operation
    • 0.6V to 5.5V output range
    • Lower output ripple and input ripple due to multiple phases interleave
  • ISL8225MEVAL3Z
    • Up to 100W output
    • Single 30A output
    • 0.6V to 7.5V output range
    • Lower output ripple and input ripple due to 180° phase shift
  • ISL8225MEVAL4Z
    • Up to 100W output
    • Dual 15A or single 30A output
    • 0.6V to 7.5V output range
    • Full encapsulated dual step down switching power supply

Applications

  • Servers, telecom and datacom applications
  • Industrial and medical equipment
  • Point-of-load regulation

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ISL8225M Datasheet Datasheet PDF 1.87 MB
User Guides & Manuals
ISL8225MEVAL3Z User's Manual Manual PDF 735 KB
ISL8225MEVAL4Z User's Manual Manual PDF 1.08 MB
ISL8225MEVAL2Z User's Manual Manual PDF 1.23 MB
Other
ISL8225MEVAL4Z Design Files Design File ZIP 1.24 MB
ISL8225MEVAL3Z Design Files Design File ZIP 1008 KB
ISL8225MEVAL2Z Design Files Design File ZIP 1.82 MB