The ISL8216MEVAL1Z provides an evaluation platform for the ISL8216M complete high voltage 80V, 4A DC/DC power module. The input voltage range is from 10V to 80V, and the output voltage is preset to five options, 5V, 12V, 20V, 24V, and 30V. Any other output voltages within the range from 2.5V to 30V can be set with a single resistor.
The ISL8216M is a simple and easy-to-use, high voltage DC/DC module and is ideal for servers, 48V telecom/datacom applications, 12V/42V automotive and industrial equipment, and other distributed power converters/point-of-load (POL) applications. Only a few passive components and a VOUT setting resistor are needed for a complete high voltage power design.
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 1.02 MB | |
Datasheet | PDF 1.71 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL8216MEVAL1Z circleObsolete |