The ISL81601EVAL1Z and ISL81601EVAL2Z evaluation boards feature the ISL81601, a 60V high voltage synchronous buck-boost controller that offers external soft-start and independent enable functions, and integrates UV/OV/OC/OT protections. A programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.
Features
- Wide input range: 9V to 60V (for ISL81601EVAL1Z)
- Wide input range: 32V to 60V (for ISL81601EVAL2Z)
- Bidirectional operation
- High light-load efficiency in pulse skipping DEM operation
- Optional DEM/PWM operation
- Optional CC/HICCUP OCP protection
- Supports prebias output with soft-start
- Power-good (PGOOD) indicator
- OVP, OTP and UVP protection
- Back biased from output to improve efficiency (for ISL81601EVAL1Z)
Applications
- Battery backup
- Type-C power supply and chargers
- Battery powered industrial applications
- Aftermarket automotive
- Redundant power supplies
- Robots and drones
- Medical equipment
- Security surveillance