The ISL8036DUALEVAL1Z evaluation board is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.85V to 6V. This evaluation board is used to demonstrate the performance of the ISL8036 low quiescent current mode converter.
The ISL8036 is an integrated power controller rated for dual 3A output current or current sharing operation with a 1MHz step-down regulator, which is ideal for any low power low-voltage applications. The channels are 180° out-of-phase for input RMS current and EMI reduction. These devices are optimized for generating low output voltages down to 0.8V each.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 945 KB | |
Datasheet | PDF 3.24 MB 日本語 | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL8036DUALEVAL1Z circleActive Samples Available |
Get Samples, |