The ISL80030DEMO1Z, ISL80030ADEMO1Z, ISL80031DEMO1Z, and ISL80031ADEMO1Z boards provide a simple platform to evaluate the performance of the ISL80030, ISL80030A, ISL80031, and ISL80031A low quiescent current mode converters.

These devices are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 3A of continuous output current from a 2.7V to 5.5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. The devices operate at either a 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors.

These boards are offered in an 8 Ld 2mm x 2mm DFN package with 1mm maximum height. The complete converter occupies less than 64mm2 area.

Features

  • Small, compact design
  • VIN range of 2.7V to 5.5V
  • IOUT maximum is 3A
  • Switching frequency is 1MHz
  • Negative current protection
  • Internal soft-start and soft-stop
  • Overcurrent and short-circuit protection
  • Over-temperature/Thermal protection

Applications

  • General purpose POLs
  • Industrial, instrumentation and medical equipment
  • Telecom and networking equipment
  • Game consoles

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ISL80030, ISL80030A, ISL80031, ISL80031A Datasheet Datasheet PDF 1.36 MB
User Guides & Manuals
ISL8003xDEMO1Z User Guide Manual PDF 574 KB
Application Notes & White Papers
AN1684: Nonideality of Ground Application Note PDF 397 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
Downloads
ISL80031DEMO1Z Design Files Design File ZIP 438 KB
ISL80030DEMO1Z Design Files Design File ZIP 438 KB