The ISL76671EVAL1Z evaluation board is an RoHS compliant evaluation board prepared to speed up the evaluation of the ISL76671 ambient light sensor. Note that the sensing range for this device is from 0.01 lux to 100 lux typically and the device has been optimized for use with a 100kΩ output scaling resistor (REXT). The device and the evaluation board will work from a 3V supply.
The ISL76671 is a low light optimized analog output sensor. In normal operation, the device is intended to be mounted behind a smoked glass/plastic bezel which normally significantly attenuates received light. The ISL76671 will typically saturate at full scale with an incident illumination of around 150 lux, which is a fair deal lower than normal indoor ambient light conditions (2k to 10k lux).
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 262 KB | |
Datasheet | PDF 748 KB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL76671EVAL1Z circleActive Samples Available |
Get Samples, |