The ISL71218MEVAL1Z evaluation platform is designed for evaluating the ISL71218M radiation tolerant, single supply, rail-to-rail output, dual amplifier with ground sensing inputs that allow the common-mode input voltage to swing 0.5V below the V- rail. The ISL71218 can operate from a single or dual supply with a 3V to 40V supply range. The device features very low power, low offset voltage, and low temperature drift, making it ideal for applications such as precision instrumentation, current sensing, and power supply and industrial process controls.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 921 KB | |
Datasheet | PDF 2.19 MB | |
2 items
|
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.