Overview

Description

The ISL71091SEH33EV1Z evaluation board is designed to measure the performance of the radiation hardened, ultra-low noise, high precision ISL71091SEH voltage reference family. The ISL71091SEH33 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4.6V to 30V. It uses Renesas' advanced bipolar technology to achieve 5.2μVP-P 0.1Hz to 10Hz noise with an initial voltage accuracy of 0.05%. The ISL71091SEH33 offers a 3.3V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The ISL71091SEH family is ideal for space applications.

Features

  • 3.3V option = 4.6V to 30V
  • Output current capability: Source 10mA, Sink 5mA
  • Operating temperature range: -55 °C to +125 °C
  • Small, compact design
  • Multiple connectors to easily monitor VIN and VOUT
  • Four output voltage options

Applications

Applications

  • Precision voltage sources for data acquisition systems used in space
  • Strain and pressure gauge for space applications
  • Radiation hardened PWM requiring precision outputs

Documentation

Type Title Date
Manual - Development Tools PDF 362 KB
Datasheet PDF 1.36 MB
Report PDF 546 KB
Report PDF 947 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 772 KB
1 item