Overview

Description

The ISL70517SEHEV1Z evaluation board is designed to assess the performance of the ISL70517SEH radiation hardened, differential input, single-ended output, precision instrumentation amplifier (in-amp).

The ISL70517 is a high-performance rad hard instrumentation amp built on the PR40 process. With separate supply rails for the input and output stages and gain ranging from 0.1 to 10,000, the ISL70517SEH is ideal for a wide variety of applications. The gain accuracy is limited only by the matching of the gain resistors and the output is capable of driving rail-to-rail.

Features

  • Separate input and output supplies allow signals riding on a high common-mode voltage to be level shifted to a low voltage device.
  • Banana jack connectors for simple power supply connections.
  • Multiple connectors to easily access VIN and VOUT

Applications

Applications

  • ADC drivers
  • Precision test and measurement
  • High voltage process control
  • Signal conditioning for remote powered sensors
  • Satellite communication

Documentation

Type Title Date
Manual - Development Tools PDF 501 KB
Report PDF 432 KB
Report PDF 523 KB
Datasheet PDF 1.41 MB
Report PDF 630 KB
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 393 KB
1 item