The ISL70321SEH evaluation boards highlight an innovative turn-on and turn-off sequencer solution for multi-voltage space-based applications using point-of-load (POL) DC/DC voltage converters. The ISL70321SEHEV1Z platform provides a single IC 4-event evaluation platform, whereas the ISL70321SEHEV2Z provides a dual cascaded IC 8-event evaluation platform. Both evaluation boards are provided on the same PCB design and are both available from inventory in the desired configuration.

Features

  • Jumper enabled for stand alone or POL evaluation
  • Convenient power connection
  • Done indicator
  • Easy interconnectivity with other Intersil boards

Applications

  • Power sequencing for multi-rail devices such as FPGAs, DSPs and communications ICs
  • Power management of high-density distributed power systems and RF applications

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
ISL70321SEHEVxZ User Guide Manual PDF 910 KB
Other
ISL70321SEHEV1Z Design Files Design File ZIP 929 KB
ISL70321SEH, ISL73321SEH SEE Test Report Report PDF 477 KB
ISL70321SEH Total Dose Test Report Report PDF 339 KB