The ISL684x family of devices are superior performing pin compatible replacements for the industry standard ISL384x single-ended current mode PWM controllers. Available in 8 Ld MSOP and 8 Ld SOIC, the ISL6841 single-ended PWM controller in the space saving 2mm x 3mm DFN package is used on the ISL6841EVAL3Z evaluation board. The design requirements of this application require the superior performance characteristics of the ISL6841.
This evaluation board was designed to allow for maximum flexibility, targeting applications that use a typical battery input of 24V.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.15 MB | |
Datasheet | PDF 333 KB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL6841EVAL3Z circleObsolete |