The ISL6298EVAL2 evaluation board provides a complete platform for evaluating the ISL6298 Li-ion/Li-polymer battery charger devices. The ISL6298EVAL2 is used to evaluate the ISL6298-2CR4x parts. The on-board 9-bit DIP switch facilitates programming charging current, setting EN input, temperature monitoring status, and so on. The four jumpers can set up input source selection, USB mode selection, and can be used to make other necessary connections.
Assembled in the center, the components constitute a complete charger solution, demonstrating the space saving advantage of the ISL6298 in limited space applications.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 471 KB | |
Datasheet | PDF 781 KB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL6298EVAL2 circleLast Time Buy Samples Available |
Get Samples, |