The ISL6269AEVAL2Z evaluation board is used to demonstrate the performance of the ISL6269A single-phase synchronous buck PWM controller featuring Renesas' Robust Ripple Regulator (R3™) technology. The ISL6269AEVAL2Z is shipped with the ISL6269A controller installed. An on-board dynamic-load generator is included for evaluating the transient-load response that applies a 2.5ms pulse of 250mΩ across VOUT and GND every 30ms.
The ISL6269A IC delivers truly superior dynamic response to input voltage and output load transients. Integrated MOSFET drivers and a bootstrap diode result in fewer components and a smaller implementation area.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.07 MB | |
Datasheet | PDF 793 KB | |
2 items
|
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Downloads
|
Simulator | Renesas |
1 item
|
Buy / Sample |
|
---|---|
Part Number | |
ISL6269AEVAL2Z circleActive Samples Available |
Get Samples, |