The ISL54409EVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54409 audio/USB 2.0 wired-OR switch. The ISL54409 µTQFN IC is soldered onto its evaluation board and designated as U1.
The ISL54409 is a dual single-pole/single-throw (SPST) audio switch with low OFF capacitance on the output terminals. This allows USB 2.0 High-Speed signals to be connected to the output terminals with minimal degradation of the USB signal in a wired-OR configuration for 2:1 multiplexing of audio and USB 2.0 signals to a common connector.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 317 KB | |
Datasheet | PDF 736 KB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL54409EVAL1Z circleObsolete |