The ISL28248SOICEVAL1Z evaluation board is a design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28248 operational amplifier in the SOIC-8 package, using a variety of user-defined test circuits.
The ISL28248 is a 4.5MHz low power dual operational amplifier. The part is optimized for single supply operation from 2.4V to 5.5V, allowing operation from one lithium cell or two NiCd batteries.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 469 KB | |
Datasheet | PDF 1.21 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL28248SOICEVAL1Z circleActive Samples Available |
Get Samples, |