The ISL28233SOICEVAL1Z evaluation board contains the circuitry needed to evaluate the high performance of the ISL28233 chopper stabilized op amp. The ISL28233 chopper stabilized rail-to-rail dual op amp features a low 8μV maximum VOS over-temperature and a 0.1Hz 1/f noise corner frequency enabling very high gain single-stage DC amplifiers that can operate from single cell batteries while consuming only 20μA of current.
The ISL28233SOICEVAL1Z evaluation board can be configured as a precision high-gain (G = 10,000V/V) differential amplifier and demonstrates the level of performance possible with this type of amplifier while operating from battery voltages as low as 1.65V.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 474 KB | |
Datasheet | PDF 1.70 MB | |
2 items
|