The ISL28214SOICEVAL2Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28214 operational amplifier, using a variety of user-defined test circuits.
The ISL28214SOICEVAL2Z is designed to enable the IC to operate from a single supply, +2.4DC to +5.5DC or from split supplies, ±1.2DC to ±2.75V. The board is configured for a dual op amp connected for differential input with a closed loop gain of 10. A single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter are included.
The ISL28214 CMOS operational amplifier features low power consumption, low input bias current, and rail-to-rail input and output (RRIO) drive capability. The device is designed to operate with a single lithium cell or two NiCd batteries.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 441 KB | |
Datasheet | PDF 1.64 MB | |
2 items
|