The ISL28213SOICEVAL2Z and ISL28214SOICEVAL2Z evaluation boards are design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28213 and ISL28214 operational amplifiers, using a variety of user defined test circuits.

The ISL28213/14SOICEVAL2Z are designed to enable the IC to operate from a single supply, +2.4DC to +5.5DC or from split supplies, ±1.2DC to ±2.75V. The board is configured for a dual op amp connected for differential input with a closed loop gain of 10. A single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter are included.

The ISL28213 and ISL28214 CMOS operational amplifiers feature low power consumption, low input bias current, and rail-to-rail input and output drive capability. They are designed to operate with a single lithium cell or two NiCd batteries.

Features

  • Single supply operation: +2.4VDC to +5.5VDC
  • Dual supply operation: ±1.2VDC to ±2.75V
  • Configured for a dual op amp connected for differential input with a closed loop gain of 10
  • Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter

Applications

  • Power supply control/regulation
  • Process control
  • Signal gain/buffers
  • Active filters
  • Current shunt sensing
  • Transimpedance amps

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
ISL28213/14SOICEVAL2Z User Guide Manual PDF 441 KB
Other
ISL28213_4SOICE2Z Design Files Design File ZIP 216 KB