The ISL28194EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28194 operational amplifier using a variety of user-defined test circuits.
The ISL28194 micropower operational amplifier features ultra-low power consumption, rail-to-rail input and output drive capability, and is designed to operate with two 1.5V alkaline batteries.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 416 KB | |
Datasheet | PDF 1.10 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL28194EVAL1Z circleObsolete |