The ISL28117SOICEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28117 operational amplifier in SOIC-8 packages, using a variety of user-defined test circuits.
The ISL28117 is a very high precision amplifier featuring low noise vs. power consumption, low offset voltage, low bias current, and low temperature drift, making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides users with outstanding value and flexibility relative to similar competitive parts.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 387 KB | |
Datasheet | PDF 2.27 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL28117SOICEVAL1Z circleObsolete |