Overview

Description

The ISL28113SOT23EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28113 operational amplifier, using a variety of user-defined test circuits.

The ISL28113 operational amplifier features low power consumption, low input bias current, and rail-to-rail input and output drive capability. This op amp is designed to operate with a single lithium cell or two NiCd batteries.

Features

  • Operates from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V
  • Configured for a single op amp connected for differential input with a closed loop gain of 10
  • Single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter included

Applications

Applications

  • Power supply control/regulation
  • Process control
  • Signal gain/buffers
  • Active filters
  • Current shunt sensing
  • Transimpedance amps

Documentation

Type Title Date
Manual - Development Tools PDF 423 KB
Datasheet PDF 1.65 MB
2 items

Design & Development

Models