The ISL28107MSOPEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28107 operational amplifier in an MSOP-8 package, using a variety of user-defined test circuits.
The ISL28107 are single amplifiers featuring low noise, low input bias current and low offset and temperature drift. This makes them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 315 KB | |
Datasheet | PDF 2.00 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL28107MSOPEVAL1Z circleActive |