The ZLED7010 Demo Kit demonstrates the functionality of IDT's ZLED7010 LED Driver. This demo board includes an on-board LED, a decorative cool body, and a diffuser for eye protection. It operates with a 12 VAC or VDC supply with a 300mA or 600mA LED current. Jumpers allow configuration of the application circuit. An on-board trimmer enables dimming. The board's driver circuit is intrinsically safe against an open LED circuit. The board can be cascaded via a two pin connector for the ADJi pin of the follower driver board.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 663 KB | |
1 item
|
Buy / Sample |
|
---|---|
Part Number | |
ZLED7010KITD1 circleObsolete |