Overview

Description

Provides ridging between two PCI buses operating up to 66 MHz in 32-bit mode.

Features

  • PCI interfaces operate up at 33 or 66 MHz
  • 32-bit mode supported
  • 31mm x 31mm QFP
  • 17mm x 17mm BGA

Comparison

Applications

Documentation

Type Title Date
Other PDF 113 KB
Product Change Notice PDF 23 KB
End Of Life Notice PDF 35 KB
Manual - Hardware PDF 1.14 MB
4 items

Design & Development

Boards & Kits

Boards & Kits

Models