NOTICE - The following device(s) are recommended alternatives:
74SSTUBF32866B - 25-Bit Configurable Registered Buffer for DDR2
Pin-to-pin compatible
Pin-to-pin compatible
Not recommended for new designs
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
PCNs & PDNs | ||||||
PCN# : A-0610-02 ASAT China as Alternate Facility for CABGA/CVBGA/FPBGA/TQFP/PQFP | – | Product Change Notice | 252 KB | |||
PCN# A-0607-05 Green Mold Compound KMC3580 for BGA | – | Product Change Notice | 194 KB | |||
PCN# : A-0607-02 IDT Penang as Alternate Assembly Facility for ICS CVBGA and FPBGA | – | Product Change Notice | 101 KB | |||
PCN#: TB-0512-01 Reel Color Changed from Blue to Black | – | Product Change Notice | 729 KB |