Evaluation Board for Wireless Power Transmitter P9035
The P9035 evaluation board serves to demonstrate the features and performance of the P9035 wireless power charging solution for base stations with 5V input voltage and...
The IDT P9035 is a highly-integrated WPC-compliant wireless power transmitter IC for power transmitter design A5 and A11. The device operates with a 5V (±5%) adaptor, and utilizes an external half-bridge in addition to its integrated half-bridge inverter to provide a highly-integrated two-chip solution for A5/A11 transmitter applications. It controls the transferred power by modulating the switching frequency of the full-bridge inverter from 110kHz to 205kHz at a fixed 50% duty cycle specified by the WPC specification for an A5/A11 transmitter. It contains logic circuits required to demodulate and decode WPC-compliant message packets sent by the mobile device to adjust the transferred power.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.63 MB | |
Application Note | PDF 3.74 MB | |
End Of Life Notice | PDF 552 KB | |
Product Brief | PDF 1.58 MB | |
4 items
|
The P9035 evaluation board serves to demonstrate the features and performance of the P9035 wireless power charging solution for base stations with 5V input voltage and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description
IDT offers the industry's most integrated and advanced wireless power transmitter solutions for magnetic inductance-based applications. IDT has pioneered this market by introducing the world's first true single-chip wireless power transmitter IC and the industry's first multi-mode capable single-chip wireless power receiver IC. This video introduces IDT's rich portfolio of inductive charging transmitter ICs and solutions. These solutions address various transmit coil and input voltage configurations. Presented by Jack Deans, Field Applications Manager, Integrated Device Technology, Inc. Learn more about visit Renesas's IDT offers the industry's most integrated and advanced wireless power transmitter solutions for magnetic inductance-based applications. IDT has pioneered this market by introducing the world's first true single-chip wireless power transmitter IC and the industry's first multi-mode capable single-chip wireless power receiver IC. This video introduces IDT's rich portfolio of inductive charging transmitter ICs and solutions. These solutions address various transmit coil and input voltage configurations. Presented by Jack Deans, Field Applications Manager, Integrated Device Technology, Inc. Learn more about IDT's wireless power solutions at Wireless Power page.
Transcript