Wireless Power Receiver Reference Solution
The P9025AC-R-EVK is a turnkey 5 Watt, Qi-compliant wireless power receiver reference kit for fast prototyping and design integration. The kit consists of an...
The P9025AC is an integrated single-chip, WPC-1.1.2 compliant wireless power receiver with an advanced Foreign Object Detection (FOD) feature. This device operates with an AC power signal from a resonant tank and converts it into a regulated 5.3V output voltage. The receiver includes a high efficiency Synchronous Full Bridge Rectifier and 5.3V tracking LDO output stage. The P9025AC operation automatically detects the transmitter type and initiates WPC AC modulation communication protocols with optimal efficiency.
The device includes the control circuit required to modulate the load to transmit WPC-compliant message packets to the base station. It uses minimal external components to reduce overall solution area and costs.
The P9025AC employs advanced programmable WPC FOD techniques to detect foreign metallic objects placed on the transmitter base station derived from a transmitted and received power transfer algorithm.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 707 KB | |
End Of Life Notice | PDF 1.22 MB | |
End Of Life Notice | PDF 1.15 MB | |
Application Brief | PDF 686 KB | |
Product Brief | PDF 344 KB | |
Product Brief | PDF 382 KB | |
Application Note | PDF 529 KB | |
Application Note | PDF 1.29 MB | |
8 items
|
The P9025AC-R-EVK is a turnkey 5 Watt, Qi-compliant wireless power receiver reference kit for fast prototyping and design integration. The kit consists of an...
The P9038-R-EVK is a turnkey 5 Watt, Qi-compliant wireless power transmitter reference kit for fast prototyping and design integration. The kit consists of an...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
News | Aug 25, 2015 |