Overview

Description

The MK3807-01 is a low skew 3.3 V, 1 to 10 fanout buffer. The large fanout from a single input line reduces loading on the input clock. The TTL level outputs reduce noise levels on the part. Typical applications are clock and signal distribution.

Features

  • Packaged in 20-pin SSOP
  • Pb (lead) free package
  • 1 to 10 fanout buffer
  • Maximum skew between outputs of same package 0.35 ns
  • Maximum skew between outputs of different packages 0.75 ns
  • Max propagation delay of 3.8 ns
  • Operating voltage of 3.3 V
  • Advanced, low power, CMOS process
  • Industrial temperature range -40° C to +85° C
  • Hysteresis on all inputs

Comparison

Applications

Documentation

Design & Development

Models