The MK3727H is a low drive, low cost, single output 3.3 Volt VCXO and PLL clock synthesizers designed to replace expensive VCXOs and crystals. The patented on-chip Voltage Controlled Crystal Oscillator accepts a 0 to 3.3 V input voltage to cause the output clocks to vary by ±115 ppm minimum. Using our analog Phase Locked Loop (PLL) techniques, the devices uses an external, fundamental mode 13.5 MHz pullable crystal input to produce output clocks of 27 MHz. The drive parameters are optimized for low EMI. The frequency of the on-chip VCXO is adjusted by an external control voltage input into pin VIN. Because VIN is high-impedance input, it can be driven directly from an PWM RC integrator circuit.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 233 KB | |
Application Note | PDF 334 KB | |
Application Note | PDF 222 KB | |
Application Note | PDF 218 KB | |
Application Note | PDF 155 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
SOIC | 8 | C | Yes | Tube | ||
SOIC | 8 | C | Yes | Reel |