Overview

Description

The MK1413 is the ideal way to generate clocks for MPEG audio devices in computers. The device uses IDT's proprietary mixture of analog and digital Phase-Locked Loop (PLL) technology to synthesize one of four frequencies from the 14.31818 MHz reference. In an 8-pin SOIC, the MK1413 can save component count, board space, and cost over crystals and oscillators, and increase reliability by eliminating three expensive mechanical devices from the board. IDT offers many other clocks for computers and computer peripherals. Consult IDT when you need to remove crystals and oscillators from your board.

Features

  • Packaged in 8-pin SOIC
  • Pb (lead) free package
  • Input crystal or clock frequency of 14.31818 MHz
  • Provides master MPEG clocks for 32 kHz, 44.1 kHz, and 48 kHz sampling rates
  • Output clock frequencies of 8.192 MHz, 11.2896 MHz, 12.288 MHz, and 16.9344 MHz
  • Low jitter
  • 25 mA drive capability at TTL levels (at 5.0 V)
  • 3.3 V or 5.0 V (±10%) supply voltage
  • Advanced, low-power CMOS process

Comparison

Applications

Documentation

Design & Development

Models