The LDS6128 PureTouch® capacitive touch sensor IC is a highly integrated solution that includes an integrated keypad LED driver with integrated visual effects. The device contains 16 capacitive sensor input pins, 8 of which may also be optionally configured for use as keypad LED drivers, with the other 8 optionally configurable as Direct Communication Mode (DCM) outputs to emulate mechanical button operation.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 711 KB | |
End Of Life Notice | PDF 56 KB | |
Application Note | PDF 1.77 MB | |
Other | PDF 19 KB | |
Report | PDF 240 KB | |
Flyer | PDF 1022 KB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.