Overview

Description

The CV145 differential buffer complies with Intel DB1900G , and is designed to work in conjunction with the main clock of CK409, CK410/CK410M and CK410B etc., PLL is off in bypass mode and no clock detect.

Features

  • Compliant with Intel DB1900G
  • DIF Clock Support  19 differential clock output pairs @ 0.7 V  150 ps skew performance across all outputs
  • OE pin Control of All Outputs
  • 3.3 V Operation
  • Gear Ratio supporting generation of clocks at a different frequency ratioed from the input.
  • Split outputs supporting options of 2 outputs @1:1 and remaining 17 pairs at an alternate gear
  • Pin level OE control of individual outputs
  • Multiple output frequency options up to 400Mhz as a gear ratio of input clocks of 100-400Mhz
  • Output is HCSL compatible
  • SMBus Programmable configurations
  • PLL Bypass Configurable
  • SMBus address configurable to allow multiple buffer control in a single control network
  • Programmable Bandwidth
  • Glitchfree transition between frequency states
  • Available in 72-pin VFQPFN package

Comparison

Applications

Documentation

Design & Development

Models