Overview

Description

The ADC1213S065HN is a single channel 12-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power at sample rates of 65 Msps. Pipelined architecture and output error correction ensure the ADC1213S065HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3 V source for analog and a 1.8 V source for the output driver, it has one serial output, because of the one lane of differential outputs, which are compliant with the JESD204A standard. An integrated SPI (Serial Peripheral Interface) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.

Features

  • 1 configurable serial output
  • 3.3 V, 1.8 V single supplies
  • Compliant with JESD204A serial transmission standard
  • Duty cycle stabilizer
  • Flexible input voltage range: 1 V (p-p) to 2 V (p-p) with 6 dB programmable fine
  • gain
  • High IF capability
  • Offset binary, 2's complement, gray code
  • Power dissipation, 495 mW
  • Power-down and Sleep modes
  • Sample rate up to 65 Msps
  • SFDR, 86 dBc
  • Single channel 12-bit pipelined ADC core
  • SNR, 72.1 dB
  • SPI interface

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 702 KB
1 item

Design & Development

Models